- Products
- MFS212
Full-metal magnetic sensor
MFS212
MFK3060-BPKG/AM/G/US
Full-metal magnetic sensor
MFS212
MFK3060-BPKG/AM/G/US
- Safe switch point also in case of mechanical tolerances
- Long sensing range even through non-magnetisable metals
- Temperature-stable and reproducible switch point
- Clearly visible indication of the switching status
- High impact, shock and vibration resistance
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 60; (referred to magnet M 4.0) |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts |
---|---|
Pressure rating [bar] | 100 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 5000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 60; (referred to magnet M 4.0) |
---|---|
Response sensitivity [mT] | 1.2 |
Accuracy / deviations
Hysteresis [% of Sr] | 1...10 |
---|
Operating conditions
Ambient temperature [°C] | -40...75 |
---|---|
Storage temperature [°C] | -40...75 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1401 |
Mechanical data
Weight [g] | 28.5 |
---|---|
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | housing: stainless steel; sensing face: stainless steel; LED window: PA |
Tightening torque for cable gland [Nm] | 11 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated; Tightening torque: 11 Nm |
---|