Safety light curtain
OY455S
OYA1810-14-4-05-P-1-A
Safety light curtain
OY455S
OYA1810-14-4-05-P-1-A
- High protection rating for the requirements of the food and beverage industry
- Resistant to steam and high-pressure cleaning thanks to protective tube
- Reliable protection of hazardous areas and gates
- Complies with the requirements of type 4 to IEC 61496
- Wide range selectable on the unit
Product characteristics
Type of light | infrared light |
---|
Application
Protective function | access prevention finger protection |
---|
Electrical data
Operating voltage tolerance [%] | 20 |
---|---|
Operating voltage [V] | 24 DC |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 2 |
Type of light | infrared light |
Wave length [nm] | 950 |
Current consumption [mA] | 84 |
---|---|
Current consumption heating [mA] | 417 |
Current consumption [mA] | 42 |
---|---|
Current consumption heating [mA] | 417 |
Outputs
Electrical design | PNP |
---|---|
Number of OSSD outputs | 2 |
Max. current load per OSSD output [mA] | 400; (24 V) |
Short-circuit protection | yes |
Detection zone
Protected area height [mm] | 1810 |
---|---|
Resolution (detection capacity d) [mm] | 14 |
Protection area width (low light intensity) [m] | 0...2 |
Protection area width (high light intensity) [m] | 1...5 |
Response times
Response time [ms] | 23.5 |
---|
Operating conditions
Ambient temperature [°C] | -20...55 |
---|---|
Max. relative air humidity [%] | 95 |
Protection | IP 65; IP 67; IP 69K; (with protective tube: IP 69K) |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
Safety classification
ESPE type (IEC 61496-1) | 4 | |||
---|---|---|---|---|
Complies with the requirements |
|
|||
Mission time TM [h] | 175200 | |||
PFH [1/h] | 3,22E-08 |
Mechanical data
Weight [g] | 5875 |
---|---|
Dimensions [mm] | Ø 56 |
Materials | thermowell: PMMA transparent; Protective cap: POM; clamp: stainless steel (316L/1.4404); Sealing: silicone |
Length L [mm] | 1987 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - receiver
Connection | Cable: 15 m, PVC; Maximum cable length: 100 m; 10 x 0.34 mm² |
---|
Electrical connection - transmitter
Connection | Cable: 15 m, PVC; 8 x 0.34 mm² |
---|