• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables with valve plug
  5. E11187

Jumper cable with valve plug

E11187

VVDAA040MSS0001H03STGH020MSS

Jumper cable with valve plug

E11187

VVDAA040MSS0001H03STGH020MSS

  • Reliable connection of valves in the field
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Robust rectangular connectors
  • ce
  • ukca
Application
Application current measurement
Electrical data
Operating voltage [V] < 24 AC/DC
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 67; IP 69K
Mechanical data
Weight [g] 99.4
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm
Electrical connection
Connection Cable: 1 m, PUR; 2 x 0.75 mm²
Electrical connection - socket
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm