- Products
- Connection technology
- Device connection cables for control systems
- Device connection cables for control systems
- E2M276
connection cable with AMP connector, for 4 analogue cameras
E2M276
ecomatDisplay/Cable/40p/O2M2/4X M16
connection cable with AMP connector, for 4 analogue cameras
E2M276
ecomatDisplay/Cable/40p/O2M2/4X M16
Electrical data
Operating voltage [V] | < 18 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67; (M16 connector) |
Mechanical data
Weight [g] | 1091.3 |
---|---|
Moulded-body material | PA 6.6-GF30 / PBT-GF15 |
Material nut | PBT-GF30 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - AMP connector
Connector: 1 x AMP-Junior Timer; Moulded body: PA 6.6-GF30 / PBT-GF15, black; Locking: PBT-GF30 |
Electrical connection
Cable: 2.5 m, PUR; FLRY-B; 8 x 0.125 mm², PVC + 4 x 0.34 mm², PVC + 20 x 0.5 mm², PVC + 5 x 1.0 mm², PVC + (provide screen with ring cable lug (M5) ) |
Electrical connection - socket video 0 ... video 3
Connector: 4 x M16, straight; coding: A |