- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting and fixing elements for displays
- EC0731
Mounting frame for graphic displays
EC0731
Display/Mounting Set/7"
Mounting frame for graphic displays
EC0731
Display/Mounting Set/7"
Application
Design | for ecomatDisplay 7" |
---|
Mechanical data
Weight [g] | 814.4 |
---|---|
Type of mounting | installation |
Dimensions [mm] | 135 x 120 x 43 |
Materials | Mounting frame: stainless steel (304/1.4301) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|