Pressure sensor with display
PNU098
PN-,25-RER14-MFRKG/US/ /V
Pressure sensor with display
PNU098
PN-,25-RER14-MFRKG/US/ /V
- Two switching outputs, one of them programmable as IO-Link and one as analogue output
- Red/green display for clear identification of the acceptable range
- The process connection can be rotated for optimum alignment
- With long-term stability thanks to high overload protection
- Robust design for use in harsh industrial environments
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 internal thread (DIN EN ISO 1179-2) |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Measuring element | ceramic-capacitive pressure measuring cell | ||
Application | for industrial applications | ||
Media | liquids and gases | ||
Medium temperature [°C] | -25...80 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
||
Vacuum resistance [mbar] | -1000 | ||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 35 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 500 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable 1:5) |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10; (scalable 1:5) |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Set point SP |
|
|||
Reset point rP |
|
|||
Analogue start point |
|
|||
Analogue end point |
|
|||
Min. difference between SP and rP |
|
|||
In steps of |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,4; (Turn down 1:1) |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
Characteristics deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (Turn down 1:1; BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [% of the span] | < ± 0,1; (Turn down 1:1) |
Long-term stability [% of the span] | < ± 0,05; (Turn down 1:1; per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,2; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,2; (0...80 °C) |
Notes on the accuracy / deviation | switch point accuracy, linearity error under DNV GL: < ± 1%: < ± 1% |
Response times
Response time [ms] | < 1.5 |
---|---|
Delay time programmable dS, dr [s] | 0...50 |
Damping process value dAP [s] | 0...4 |
Damping for the analogue output dAA [s] | 0...4 |
Max. response time analogue output [ms] | 3 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor ED2: Digital Measuring Sensor (0x000A), Identification and Diagnosis (0x4000) | ||||||||
SIO mode | yes | ||||||||
Required master port type | A; (when pin 2 not connected: B) | ||||||||
Min. process cycle time [ms] | 3 | ||||||||
IO-Link resolution pressure [mbar] | 0.1 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 167 | ||||
UL approval |
|
||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 215.2 |
---|---|
Materials | stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC |
Materials (wetted parts) | stainless steel (316L/1.4404); Al2O3 (ceramics); FKM |
Min. pressure cycles | 100 million |
Tightening torque [Nm] | 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating) |
Process connection | threaded connection G 1/4 internal thread (DIN EN ISO 1179-2) |
Restrictor element integrated | no (can be retrofitted) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|