- Products
- Industrial communication
- AS-Interface I/O modules
- Field modules for wet areas ProcessLine
- AC2923
AS-Interface ProcessLine module
AC2923
ProcessLine 4AI C IP69K
AS-Interface ProcessLine module
AC2923
ProcessLine 4AI C IP69K
- Specially for the use in wet areas of the food and beverage industry
- Hygienic design without corners and edges
- Resistant to high-pressure cleaning with aggressive cleaning agents
- Clearly visible powerful LEDs for displaying operation, switching status and error
Application
Application | hygienic and wet areas in the food industry |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 450 |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 4 |
---|
Inputs
Sensor supply of the inputs | AS-i |
---|---|
Number of analogue inputs | 4; (connection of 2-wire, 3-wire and 4-wire sensors) |
Analogue input (current) [mA] | 4...20 |
Analogue input (voltage) [V] | 18...30 |
Max. voltage drop across load for nominal voltage [V] | 10 |
Resolution of analogue input | 1 bit = 1 µA |
Precision analogue input [%] | 0,5 |
Operating conditions
Ambient temperature [°C] | -5...70 |
---|---|
Storage temperature [°C] | -25...85 |
Max. relative air humidity [%] | 90; (linearly decreasing to 50 % (40 °C) non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 68; IP 69K |
Pollution degree | 2 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 98 |
AS-i classification
AS-i version | 2.11; 3.0 |
---|---|
Extended addressing mode | no |
AS-i master profile | M3; M4 |
AS-i profile | S-7.3.E |
AS-i I/O configuration [hex] | 7 |
AS-i ID code [hex] | 3.E |
AS-i certificate | 101108 |
Mechanical data
Weight [g] | 625 |
---|---|
Dimensions [mm] | Ø 137.3 / L = 80 |
Materials | threaded bush: stainless steel (316L/1.4404); LED-Fenster: PC; O-ring: EPDM; Protective cap: PP |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | M12 |
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||||||
---|---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - AS-i
Connector: 1 x M12; coding: A; Tightening torque: 1.2...1.4 Nm |
Electrical connection - Process connection
Connector: 4 x M12; coding: A; Tightening torque: 1.2...1.4 Nm |