• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Adapter connector
  4. Adapter plugs
  5. E12253

Adapter plug

E12253

ESTGH050MSS00,5E05 (M16)

Adapter plug

E12253

ESTGH050MSS00,5E05 (M16)

  • ce
  • ukca
Electrical data
Operating voltage [V] < 125 AC/DC
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 68
Mechanical data
Weight [g] 23.1
Mounting thread M16
Materials diecast zinc nickel-plated
Moulded-body material diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PVC; 5 x 0.25 mm²
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: diecast zinc, nickel-plated