- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E12321
Connecting cable with socket
E12321
ADOGI020MSS0010K02
Connecting cable with socket
E12321
ADOGI020MSS0010K02
- High protection rating for the requirements of harsh industrial environments
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range
- Good electromagnetic compatibility thanks to shielded cable
Application
Special feature | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 4; (...40 °C) |
Operating conditions
Ambient temperature [°C] | -40...70 |
---|---|
Ambient temperature (moving) [°C] | -20...50 |
Protection | IP 67 |
Mechanical data
Weight [g] | 631 | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 14.5 x 14.5 x 43.9 | ||||||||||||
Materials | PUR | ||||||||||||
Moulded-body material | PUR | ||||||||||||
Material nut | brass, nickel-plated | ||||||||||||
Drag chain suitability | yes | ||||||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, lilac, shielded; 2 x 0.25 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: B; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6 Nm; Shielded connection cable: screen connected |
---|