• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12543

Connecting cable with socket

E12543

ADOGS030PLS0001H03

Connecting cable with socket

E12543

ADOGS030PLS0001H03

  • For use in mobile machines and vehicles
  • Wide operating temperature range
  • DEUTSCH connector for the fast and easy connection to the on-board system
  • High protection rating for the requirements of harsh industrial environments
  • PUR cable with good drag chain suitability
  • ce
Application
Special feature Free from silicone; Halogen-free; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] 8...32 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...85
Ambient temperature (moving) [°C] -20...85
Protection IP 67; (mating connector plugged in)
Mechanical data
Weight [g] 64.2
Materials PA
Moulded-body material PA
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PUR, Halogen-free, black, Ø 5.4 mm; 3 x 0.50 mm² (28 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x DEUTSCH connector, straight; Moulded body: PA; Contacts: nickel-plated