Diffuse reflection sensor
OI5003
OIT-FPKG
Diffuse reflection sensor
OI5003
OIT-FPKG
- Very long range
- With terminal chamber that can be rotated by 90°
- Programmable light-on/dark-on mode
- Large operating voltage range
- Optional connection possibility for fibre optics
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 30; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 3...700; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 122 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 659 |
Mechanical data
Weight [g] | 125.5 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M30 x 1.5 / L = 125 | |
Thread designation | M30 x 1.5 | |
Materials | PBT; PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5 |
---|
Diagrams and graphs
excess gain graph
|
|
---|