Product characteristics
Type of light |
infrared light |
Application
Protective function |
access prevention bodies or parts of bodies |
Electrical data
Operating voltage tolerance [%] |
20 |
Operating voltage [V] |
24 DC |
Protection class |
III |
Reverse polarity protection |
yes |
Power-on delay time [s] |
< 2 |
Type of light |
infrared light |
Wave length [nm] |
950 |
Receiver
Current consumption [mA] |
83 |
Transmitter
Current consumption [mA] |
42 |
Outputs
Electrical design |
PNP |
Number of OSSD outputs |
2 |
Max. current load per OSSD output [mA] |
400; (24 V) |
Short-circuit protection |
yes |
Detection zone
Protected area height [mm] |
1510 |
Resolution (detection capacity d) [mm] |
90 |
Protection area width (low light intensity) [m] |
0...4 |
Protection area width (high light intensity) [m] |
3...12 |
Operating conditions
Applications |
class C to EN 60654-1 weatherproof application |
Ambient temperature [°C] |
-10...55 |
Storage temperature [°C] |
-20...70 |
Max. relative air humidity [%] |
95 |
Protection |
IP 65; IP 67 |
Tests / approvals
EMC |
|
Shock resistance |
|
Vibration resistance |
|
Safety classification
ESPE type (IEC 61496-1) |
4 |
Complies with the requirements |
ISO 13849-1: 2015 category 4, PL e |
IEC 61508 SIL 3 |
IEC 62061 SIL 3 |
|
Mission time TM [h] |
175200 |
PFH [1/h] |
1,1E-08 |
Mechanical data
Weight [g] |
4915 |
Dimensions [mm] |
1563 x 28 x 30 |
Materials |
housing: aluminium; front pane: PC |
Length L [mm] |
1563 |
Displays / operating elements
Display |
transmitter |
1 x LED |
receiver |
2 x LED |
|
Accessories
Items supplied |
mounting bracket: 6 |
slot nuts: 6 |
Nuts |
|
Electrical connection - receiver
Connection |
Connector: 1 x M12; coding: A; Maximum cable length: 100 m; for wire cross-section 0.34 mm² |
Electrical connection - transmitter
Connection |
Connector: 1 x M12; coding: A |