Safety light curtain
OY284S
OYA0610-50-4-20-P-1
Safety light curtain
OY284S
OYA0610-50-4-20-P-1
- Reliable protection of hazardous areas and gates
- Complies with the requirements of type 4 to IEC 61496
- Wide range selectable on the unit
- Slim, robust design for use in harsh industrial environments
- Easy connection via the tried-and-tested M12 connector
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Product characteristics
Type of light | infrared light |
---|---|
Electrical design | PNP |
Protection | IP 65; IP 67 |
Application
Protective function | access prevention bodies or parts of bodies |
---|
Electrical data
Operating voltage tolerance [%] | 20 |
---|---|
Operating voltage [V] | 24 DC |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 2 |
Type of light | infrared light |
Wave length [nm] | 950 |
Current consumption [mA] | 83 |
---|
Current consumption [mA] | 42 |
---|
Outputs
Electrical design | PNP |
---|---|
Number of OSSD outputs | 2 |
Max. current load per OSSD output [mA] | 400; (24 V) |
Short-circuit protection | yes |
Detection zone
Protected area height [mm] | 610 |
---|---|
Resolution (detection capacity d) [mm] | 50 |
Protection area width (low light intensity) [m] | 0...10 |
Protection area width (high light intensity) [m] | 3...20 |
Response times
Response time [ms] | 4 |
---|
Operating conditions
Applications | class C to EN 60654-1 weatherproof application |
---|---|
Ambient temperature [°C] | -10...55 |
Max. relative air humidity [%] | 95 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
Safety classification
ESPE type (IEC 61496-1) | 4 | |||
---|---|---|---|---|
Complies with the requirements |
|
|||
Mission time TM [h] | 175200 | |||
PFH [1/h] | 1,1E-08 |
Mechanical data
Weight [g] | 2495 |
---|---|
Dimensions [mm] | 663 x 28 x 30 |
Materials | housing: aluminium; front pane: PC |
Length L [mm] | 663 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - receiver
Connection | Connector: 1 x M12; coding: A; Maximum cable length: 100 m; for wire cross-section 0.34 mm² |
---|
Electrical connection - transmitter
Connection | Connector: 1 x M12; coding: A |
---|