- Products
- Connection technology
- Device connection cables for control systems
- Device connection cables for control systems
- EC0711
Connecting cable with AMP connector
EC0711
ecomatCable/81p/2.5m/Code-A
Connecting cable with AMP connector
EC0711
ecomatCable/81p/2.5m/Code-A
- For a reliable signal transmission of controllers and modules
- Wide operating temperature range
- For applications in mobile machines and in particularly harsh industrial environments
- Lockable AMP connector with reverse polarity protection
- 81-pole AMP connector with A-coding
Price does not include VAT.
Electrical data
Operating voltage [V] | 36 DC |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Weight [g] | 1796.4 |
---|---|
Dimensions [mm] | 89.5 x 33.4 x 47.3 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2.5 m |