• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for safety light grids and curtains
  5. EY5050

Mounting stand for safety light grids

EY5050

FLOOR MOUNT.PROTECTION 2 BEAMS

Mounting stand for safety light grids

EY5050

FLOOR MOUNT.PROTECTION 2 BEAMS

  • For the reliable installation of safety light grids and safety light curtains
  • Robust mounting stand
  • Quick and easy mounting and fixing
Price does not include VAT.
Application
Design for safety light grids, 2 beams
Mechanical data
Weight [g] 4445
Dimensions [mm] Ø 90
Materials aluminium epoxy-powder coated; plastics
Length L [mm] 1000
Accessories
Items supplied
socket head screws: 6
Remarks
Pack quantity 1 pcs.