Licence for the software package for the simple starting and testing of a condition monitoring application
QM9101
moneo Starterkit License
Licence for the software package for the simple starting and testing of a condition monitoring application
QM9101
moneo Starterkit License
- Package with all software licences required for a condition monitoring application
- Condition monitoring on motors of fans, pumps and other simple machines
Price does not include VAT.
sold only in combination with hardware package QZ9100
Application
Application |
|
|||||
---|---|---|---|---|---|---|
Content description |
|
|||||
Data management |
|
|||||
Monitoring |
|
|||||
Parameter setting |
|
Software / programming
Language | German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian |
---|---|
Data carrier | download |
Included licences | moneo OS license; moneo configure license; moneo RTM license; moneo infopoint license (25 x); edgeConnect AL license; (operation only in connection with: QZ9100) |
Type of licence | package licence |
Licence class | full version |
Mechanical data
Weight [g] | 0.001 |
---|
Remarks
Notes | sold only in combination with hardware package QZ9100 |
---|