• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable plugs
  5. E12287

Wirable plug

E12287

SSTAH040MSSFKSG

Wirable plug

E12287

SSTAH040MSSFKSG

  • Angled type for use where space is restricted
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection with screw terminals
  • ce
  • ukca
  • cruus
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC/DC
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67
Mechanical data
Weight [g] 66.5
Dimensions [mm] 42 x 20 x 54
Materials diecast zinc nickel-plated
Moulded-body material diecast zinc, nickel-plated
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: ...0.75 mm²
Electrical connection - plug
Connection Connector: 1 x M12, angled; coding: D; Moulded body: diecast zinc, nickel-plated; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Shielded connection cable: shieldable