Application
Special feature |
Gold-plated contacts |
Electrical data
Operating voltage [V] |
10...30 DC; ("supply class 2" to cULus) |
Protection class |
III |
Max. current load per module/slot [A] |
2 |
Max. current load total [A] |
2 |
Operating conditions
Ambient temperature [°C] |
-25...80 |
Ambient temperature (moving) [°C] |
-5...60 |
Protection |
IP 65; IP 67; IP 68; (1 m / 7 days) |
Mechanical data
Weight [g] |
88 |
Dimensions [mm] |
23.7 x 30 x 85.4 |
Materials |
PBT-GF20; brass nickel-plated |
Moulded-body material |
PBT-GF 20 / brass, nickel-plated |
Number of ports splitter box |
4 |
Connector type |
M8 |
Displays / operating elements
Display |
switching status |
4 x LED, yellow |
operation |
1 x LED, green |
|
Accessories
Accessories (optional) |
DIN rail adapter:, E73006 |
Protective cap: M8, E73005 |
|
Electrical connection - Connection
Connection |
Connector: 1 x M12; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated |
Electrical connection - slot
|
Connector: 4 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated |