• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. AS-Interface Safety at Work
  4. Safety rope emergency stop switch
  5. ZB0052

Safety rope emergency stop switch

ZB0052

Rope Switch LH LED 24V DC

Safety rope emergency stop switch

ZB0052

Rope Switch LH LED 24V DC

  • Reliable protection of extensive hazardous areas
  • For use on conveyor belts
  • Robust design for use in harsh industrial environments
  • Easy setting of the rope tension
  • Integration into AS-i networks
  • ce
  • ukca
  • cul
Electrical data
Operating voltage [V] 110...240 AC / 5...24 DC; (LED)
Rated insulation voltage [V] 500
Outputs
Electrical design snap-action contact; max. switching voltage: 240 V; switching capacity: 720 VA; thermal current: 10 A
Output function
auxiliary contact 2 x normally open
safety contact 4 x NC
Minimum load current [mA] 5; (5 V DC)
Contact rating 3 A (240 V AC) / 6 A (120 V AC) / 2,5 A (24 V DC); (inductive load)
Short-circuit protection no
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
Shock resistance
15 g / 11 ms
Vibration resistance
10-500 Hz
Mechanical data
Weight [g] 1244
Materials housing: diecast aluminium yellow; switching contact: silver-plated
Information on service life
Switching cycles (mechanical): > 1.000.000
Installation position any
Rope span 125 m; (per side)
Activation force [N] < 125; (tension force: 130 N)
Displays / operating elements
Display
operation LED, green
errors LED, red flashing
Electrical connection
Required protection 10 A; fast acting
Remarks
Remarks
For information about installation and operation please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²