• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with plug
  5. E12347

Connecting cable with plug

E12347

ASTGA050MSS0010C04

Connecting cable with plug

E12347

ASTGA050MSS0010C04

  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Permanent, reliable sealing even when mounted without tools
  • Gold-plated contacts for reliable electrical connections
  • ce
  • ukca
Application
Special feature Free from silicone; Gold-plated contacts; Screened cable
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 314
Dimensions [mm] 38 x 15 x 31
Materials housing: TPU black
Material nut brass, nickel-plated
Remarks
Remarks
The CAN bus terminating resistor (120 Ω) is integrated in the M12 connector.
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PVC, lilac, Ø 6.7 mm, shielded; 2 x 0.34 mm² / AWG 22 + 2 x 0.25 mm² / AWG 24
Electrical connection - plug
Connection Connector: 1 x M12, angled; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Shielded connection cable: screen not connected