• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for energy supply for field modules
  5. EVCA41

Connection cable

EVCA41

VDOAE050MSS0001H05STAE050MSS

Connection cable

EVCA41

VDOAE050MSS0001H05STAE050MSS

  • Large cable cross-section for reducing the voltage drop and transferring higher currents
  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Design power cable, L-coded
Application industrial application
Free from silicone yes
Electrical data
Operating voltage [V] 63 DC
Protection class III
Max. current load total [A] 16
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...80 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 69K
Mechanical data
Weight [g] 261.1
Moulded-body material TPU
Material nut brass, nickel-plated
Sealing material FKM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, angled; coding: L; Moulded body: TPU, orange; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm
Electrical connection - Connection
Connection Cable: 1 m, PUR, Halogen-free, grey, Ø 10.1 mm; 5 x 2.5 mm² (141 x Ø 0.15 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: L; Moulded body: TPU, orange; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm