• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Distance sensors type O5 with display
  5. O5D152

Photoelectric distance sensor

O5D152

O5DLCNKG/US

Photoelectric distance sensor

O5D152

O5DLCNKG/US

  • Very long range due to time-of-flight measurement
  • Reliable background suppression and colour-independent detection
  • With display and pushbuttons for precise switch point setting
  • Oblique angle to the object possible
  • Reliable detection of glossy surfaces
  • User-friendly communication via IO-Link
  • ce
  • ukca
  • iolink
Product characteristics
Type of light red light
Laser protection class 1
Housing rectangular
Application
Special feature Background suppression
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 75; (24 V)
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 650
Typ. lifetime [h] 50000
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Electrical design NPN
Number of digital outputs 2
Output function normally open / normally closed; (complementary)
Max. current load per output [mA] 100
Switching frequency DC [Hz] 11
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Max. light spot diameter [mm] 5
Light spot dimensions refer to 2 m
Detection range hysteresis [%] < 4
Note on monitoring range hysteresis
black 6% remission
Background suppression available yes
Background suppression [m] < 20
Measuring/setting range
Measuring range [m] 0.03...2
Sampling rate [Hz] 33
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
SIO mode yes
Process data binary 2
Min. process cycle time [ms] 6.6
Supported DeviceIDs
Type of operation DeviceID
default 372
Operating conditions
Ambient temperature [°C] -25...60
Note on ambient temperature
at ta < -10 °C warm-up is necessary, laser is off
Protection IP 65; IP 67
Max. immunity to extraneous light [klx] 10; (on the object)
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 151
Mechanical data
Weight [g] 76.5
Housing rectangular
Dimensions [mm] 56 x 18.2 x 46.8
Materials housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status LED, yellow switching output PIN 4
operation LED, green
display alphanumeric display, 3-digit
Display unit cm
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
hysteresis graph
x: distance [mm]
y: Hysteresis [mm]
1 = background black 6% remission
2 = background white 90% remission
Other data
accuracy
accuracy
distance black (6 % remission) white (90 % remission)
0 mm ± 25 mm ± 25 mm
500 mm ± 25 mm ± 25 mm
1000 mm ± 25 mm ± 25 mm
1500 mm ± 40 mm ± 30 mm
2000 mm ± 50 mm ± 30 mm
Extraneous light on the object < 10 klx