ecolink M12 / RJ45: Ethernet cables for industrial applications
- Halogen-free and silicone-free
- Optimum sealing even when fastened by hand
- Permanent vibration protection with saw tooth contour
- Protection rating IP 65, IP 67
- Ethernet CAT 5 / CAT 5e
ecolink M12 for demanding applications
Most applications require special solutions. Only high-quality materials, assured production processes and faultless assembly lead to success in the long run.
The asymmetrically acting vibration protection holds the M12 screw connection tight in its position, guaranteeing optimum and permanent sealing.
No tools are needed for installation and removal as this can be done manually without any problem.
High-quality materials especially suited to the application and intensive monitoring during and after production guarantee maximum quality standards.