You probably do not come from: Namibia. If necessary, change to:United States
  1. New products
  2. Condition monitoring
  3. Flexible LED strip for illumination and signalling

Flexible LED strip for illumination and signalling

  • LEDs in RGB and white can be controlled directly via digital inputs
  • Extremely robust, fully potted design with protection rating IP 68
  • Bent or straight installation
  • Powerful LEDs for high light yield
  • Different length versions available

Illumination and signalling all-in-one

LED strips cannot only be used as machine light but also indicate the machine status with different light colours. The LED strips are available in different lengths and flexible in use. They can be quickly and securely fastened with optional aluminium profiles so that even out-of-the way corners are lit up without casting shadows. Their robust design with protection rating IP 68 allows for a wide range of applications.

Enough colour

The LED strips consist of powerful LEDs in the colours RGB and white. Triggering is via four digital inputs that can be used to produce the colours Red, Yellow, Green, Blue, Cyan and Purple, as well as pure white light. Indeed any colour shade is possible with using pulse width modulation control.

Product benefits: why LED strips from ifm?

Easy triggering High IP protection Flexible and rigid Energy-efficient
Digital inputs make it easy to change the colours IP68 protection allows installation even in harsh operating conditions Flexible light strips illuminate even in difficult places. Mounting profiles facilitate the installation High light yield with energy-saving LED technology

Accessories