• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

With E1 approval: Pressure transmitters for mobile machines

  • Compact design with 19 mm across flats and G 1/4-inch process connection
  • Fast response time of only 2 milliseconds
  • Measuring accuracy < ±0.8%, repeatability < ±0.05%
  • Easy connection via M12 or DEUTSCH connector
  • Welded stainless steel housing for reliable use in harsh working environments

E1 type approval for mobile applications

The PT/PU-type sensors are suited for mobile applications and especially for hydraulic and pneumatic applications with high operating pressure. They offer high vibration and shock resistance, a high degree of protection and very good EMC resistance. They also have the E1 type approval.

High measuring accuracy in compact housing

The thin-film measuring cell of the sensor is directly welded to the process connection and features a high measuring accuracy and short response time. The measurement technology used also enables the extremely compact housing dimensions with a width across flats of only 19 millimetres. This facilitates installation even where space is at a premium.

Accessories