You probably do not come from: Namibia. If necessary, change to:United States
  1. New products
  2. Display / Operate / Illuminate
  3. Multifunction display for various measured values

Multifunction display for various measured values

Takes (almost) all signal types

A measured value high up in the “cloud” increases the global – but not always the local – visibility of information. For this purpose, the new multifunction display with a universal measurement input is the right choice in almost all applications.

It can detect and convert analogue standard signals, pulses, frequencies and temperature sensors and display the measured value in the required unit directly on site.

Clear representation

The TFT display offers various possibilities and colours to visualise the measured value. The unit of measurement also displayed, the signal name and the location tag clearly explain the meaning of the displayed value.

The different font and background colours of the definable alarms help to evaluate the measured value. Via the two relay outputs, individual alarms can be transferred to higher-level systems, or simple controls can be realised.