Skip to main content
You probably do not come from: Namibia. If necessary, change to:United States

Radar sensor measures distance, position and speed, even in poor visibility

Reliable detection in harsh environments

Whether in rain, snow, strong wind, dust or extreme temperatures: the radar sensor detects objects accurately and reliably under all these conditions. This is ensured both by the robust radar technology and by the various operating modes with which the sensor can be adjusted precisely to the respective application, as well as the high resistance to shocks and vibrations.

The radar position sensor in detail

What advantages does the radar sensor offer?

Everything in sight
Reliable detection, even in poor visibility
Robust
Ideal for demanding environments and outdoor applications, owing to weather-independent detection and a wide temperature range
Flexibly adjustable
Various operating modes allow long ranges or a precise resolution in the millimetre range
Easy set-up
Intuitive configuration as well as clear visualisation of the measured data on the IT level using the ifm Vision Assistant or ifm moneo
International availability
Two different frequency ranges allow use in many parts of the world

Applications for radar distance sensors

Conveyor monitoring
Non-contact, simultaneous detection of the loading height and speed of a conveyor belt

Vehicle positioning
Detection of vehicles in car washes or during docking operations at loading and unloading ramps

Distance control and height measurement
Reliable measurement of ground and crop distance even in dusty environments

Monitoring of surroundings and collision avoidance
Early detection of obstacles in the surroundings of a moving vehicle and assistance to the driver in monitoring poorly visible areas

Smart access control
Automatic opening and closing of gates and barriers with cross traffic masking

Product versions

System connection

Added value thanks to IO-Link

  • Output of multiple measured values
    Simultaneous, non-contact detection of object distance, speed and movement direction
  • Plug & work
    Intuitive set-up and continuous output of measured data
  • Improvement of system availability
    Condition monitoring of the sensor orientation thanks to the output of inclination values.
    The data storage function additionally allows quick and smooth device replacement without new parameter setting.

Radar spot calculator

FAQs on radar distance sensors

Products

Radar distance sensor Radar area sensor
Type R1D Distance R2D 3D Distance R2D 3D Area
Distance detection
Speed detection
Inclination detection
Adjustable detection field Distance only 3D detection field
adjustable (x, y, z)
3D detection field
adjustable (x, y, z)
Position coordinates Radial distance Position x, y, z Position x, y
Object list
Outputs IO-Link
switching outputs
4…20 mA, 0…10 V
CAN
IO-Link
switching outputs
4…20 mA, 0…10 V
CAN
IO-Link
switching outputs
CAN