You probably do not come from: Namibia. If necessary, change to:United States

Temperature sensors

Sensors for mobile machines

Matching:
Temperature transmitters with current or voltage output or PT1000
Versatile:
Connector versions M12, DEUTSCH and AMP selectable
Economical:
Operating voltage as of 8V
Robust:
Pressure resistance up to 400bar
Simple:
Plug and play via preset measuring ranges
Flexible:
Different process connections and installation depths

Temperatures in hydraulics and pneumatics under control

The compact temperature transmitters of types TA/TU/TM are designed especially for use in mobile machines. The sensors feature high precision due to the factory-internal adjustment of the PT element and the electronics. The innovation, besides the wide measuring range, is the excellent response time. The high vibration and shock resistance enable use particularly in hydraulic and pneumatic applications with high operating pressure.
A voltage range of the temperature transmitters of 8 up to 32 V DC ensures that even high fluctuations of the on-board supply system do not affect the function. To comply with the ever increasing EMC requirements in mobile applications the devices feature increased EMC resistance. The sensors are available with different probe lengths, process connections and measuring ranges.

Sensors for mobile machines

• Compact temperature transmitters for mobile machines

To the selector