- Products
- Condition monitoring
- Signalling and display
- LED strips for illumination and signalling
- DV1001
LED strip RGBW
DV1001
LED-Stripe-RGBW-250mm-IP68
LED strip RGBW
DV1001
LED-Stripe-RGBW-250mm-IP68
- LEDs in red, green, blue and white colour can be activated via individual connections
- Extremely robust, fully potted design with protection rating IP 68
- Bent or straight installation
- Powerful LEDs for high light yield
Application
Application | signalling machine conditions |
---|
Electrical data
Operating voltage [V] | 21.6...26.4 DC | |
---|---|---|
Nominal voltage DC [V] | 24; (to SELV/PELV) | |
Current consumption [mA] | 400 | |
Colour temperature [K] | 4000 | |
Luminous flux [lm] | red: 101.2; green: 188.8; blue: 37; white: 285.2 | |
Note on luminous flux [lm] |
|
|
Typ. lifetime [h] | 30000 |
Inputs
Input circuit of digital inputs | 24 V PNP |
---|
Operating conditions
Ambient temperature [°C] | -20...45 |
---|---|
Max. relative air humidity [%] | 90 |
Max. height above sea level [m] | 4000 |
Protection | IP 68 |
Pollution degree | 2 |
Tests / approvals
Approval | IEC 62471; IEC 62031 |
---|
Mechanical data
Weight [g] | 47.8 |
---|---|
Dimensions [mm] | 265 x 14.2 x 4.5 |
Materials | TPU |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.3 m | |
Connector: M12; coding: A |
Diagrams and graphs
|
|
---|