• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket for energy supply for field modules
  5. E12494

Connecting cable with socket

E12494

ADOGD040ZDS00,5H04

Connecting cable with socket

E12494

ADOGD040ZDS00,5H04

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • High power transmission thanks to high current rating
  • ce
Application
Special feature Gold-plated contacts
Design power cable, T-coded
Electrical data
Operating voltage [V] < 60 DC
Max. current load total [A] 12
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67
Mechanical data
Weight [g] 84.8
Dimensions [mm] 15.4 x 15.4 x 52.8
Materials PP
Moulded-body material TPU
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PUR, black, Ø 8 mm; 4 x 1.5 mm²
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: T; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Contacts: gold-plated