Connection cable
EVF146
VDOGF030VAS0005P03STGF030VAS
Connection cable
EVF146
VDOGF030VAS0005P03STGF030VAS
- For use in hygienic and wet areas in the food industry
- Permanent, reliable sealing even when mounted without tools
- Large operating temperature range and high protection rating
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Application | hygienic and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC; (cULus: 30 AC / 30 DC) |
---|---|
Protection class | III |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Ambient temperature (moving) [°C] | 5...80 |
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
UL approval |
|
---|
Mechanical data
Weight [g] | 151.8 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 10 x 10 x 36 | ||||||||
Materials | housing: PP grey; Sealing: EPDM | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm |
Electrical connection
Connection | Cable: 5 m, MPPE, Halogen-free, grey, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M8, straight; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm |