• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IFT242

Inductive sensor

IFT242

IFKC007-ASKG/M/V4A/0,4M/PH/AS

Inductive sensor

IFT242

IFKC007-ASKG/M/V4A/0,4M/PH/AS

  • Wide operating temperature range
  • Temperature shock resistant even in case of frequent temperature fluctuations
  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • fda
  • ukca
  • ec19352004
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 7
Housing threaded type
Dimensions [mm] M12 x 1 / L = 79
Application
Special feature Increased sensing range; Optical setting aid
Application regular cleaning processes
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 12; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.8
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K; ("COP")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1287
Mechanical data
Weight [g] 73
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 79
Thread designation M12 x 1
Materials housing: stainless steel (316L/1.4404); sensing face: PEEK
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
setting aid 1 x LED, red
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.4 m, PUR, Ø 4.9 mm; 3 x 0.34 mm²
Connection Connector: 1 x M8; coding: A; Locking: snap-fit