- Products
- Industrial communication
- Fieldbus components
- AS-Interface gateways with PLC functionality
- AC1356
AS-Interface PROFIBUS DP gateway with PLC
AC1356
ContrE M4 2Mstr DPV1+ET
AS-Interface PROFIBUS DP gateway with PLC
AC1356
ContrE M4 2Mstr DPV1+ET
- With integrated fieldbus interface and PLC
- Reliable and fast data exchange with the sensor actuator level
- Colour display for indicating the status of all AS-i slaves
- User-friendly and simple configuration, set-up and diagnosis
- Quick-setup menu with intuitive operation
Article no longer available - archive entry
Alternative articles: AC1412 Product comparison: AC1356 / AC1412 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | decentralised controller |
---|
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Insulation rating [V] | 500 |
Current consumption [mA] | < 400 |
Max. current consumption from AS-i [mA] | 10 |
Max. power consumption [VA] | 10 |
Number of AS-i masters | 2 |
Electrical separation | yes |
Interfaces
Communication interface | RS232; Ethernet; PROFIBUS |
---|
Protocol | CAA |
---|
Transmission rate | 10 MBaud; 100 MBaud |
---|---|
Connector type | RJ45 |
Protocol | Modbus TCP |
Usage type | programming |
Transmission rate | 12 MBaud |
---|---|
Protocol | Profibus DP |
Usage type | data transmission |
Number of R232 interfaces | 1 | |
---|---|---|
Transmission rate | 9600...115200 Baud | |
Connector type | RJ11 | |
Usage type | programming | |
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Protection | IP 20 |
AS-i classification
AS-i version | 2.11; 3.0 |
---|---|
AS-i master profile | M4 |
Mechanical data
Weight [g] | 604.5 |
---|---|
Housing | housing for DIN rail mounting |
Materials | aluminium; steel sheet galvanised |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|