• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Splitter boxes
  4. Splitter boxes
  5. EBC037

Splitter box

EBC037

ZDO6H057MSS00,5H09

Splitter box

EBC037

ZDO6H057MSS00,5H09

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Robust housing for use in harsh industrial environments
  • LEDs clearly visible even under bright lighting
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Protection class II
Max. current load per module/slot [A] 4
Max. current load total [A] 12
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...80
Ambient temperature (moving) [°C] -5...60
Protection IP 67; IP 68
Mechanical data
Weight [g] 212.7
Dimensions [mm] 22 x 54 x 100
Materials PA
Moulded-body material PA
Number of ports splitter box 6
Connector type M12
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
bending cycles > 2 Mio.
Displays / operating elements
Display
switching status 6 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Protective caps: 2
labels: 6
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PUR, Halogen-free, black, Ø 7.8 mm; 6 x 0.34 mm² (43 x Ø 0.1 mm ) + 3 x 1 mm² (55 x Ø 0.15 mm )
Electrical connection - slot
Connection Connector: 6 x M12; coding: A; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm