Mounting clamp for position sensors
E11994
MOUNTING CLAMP M12
Mounting clamp for position sensors
E11994
MOUNTING CLAMP M12
- End stop for defined installation position
- Safe fixing of the sensor with click-fit mounting
- For mounting cylindrical sensors
- Easy, quick and inexpensive fixing
- Reliable mounting on a surface by means of two screws
List Price excl. Tax
Application
Design | with end stop |
---|---|
Installation | for sensors with 45° chamfer |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|
Mechanical data
Weight [g] | 9.2 |
---|---|
Dimensions [mm] | 18 x 30 x 24 |
Inside diameter [mm] | 12 |
Materials | PC |
Remarks
Pack quantity | 1 pcs. |
---|