Connection cable
EVC918
VSTAN040MSS00,5K04STAN040MSS
Connection cable
EVC918
VSTAN040MSS00,5K04STAN040MSS
- High protection rating for the requirements of harsh industrial environments
- Cable sheath made of halogen-free and flame-retardant material
- With robust M12 connector Industrial Ethernet
- Large operating temperature range and high protection rating
- Good electromagnetic compatibility thanks to shielded cable
List Price excl. Tax
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
---|---|
Design | Ethernet cable, D-coded |
Application | Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; Industrial applications / factory automation |
Free from silicone | yes |
Electrical data
Operating voltage [V] | 30 AC / 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Ambient temperature (moving) [°C] | -25...90 |
Protection | IP 65; IP 67 |
Mechanical data
Weight [g] | 74.8 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | TPU | ||||||||
Material nut | brass, nickel-plated | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, angled; coding: D; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Shielded connection cable: screen connected |
Electrical connection
Connection | Cable: 0.5 m, PUR, Halogen-free, green, Ø 6.5 mm, shielded; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm ) |
---|
Electrical connection - plug
Connector: 1 x M12, angled; coding: D; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Shielded connection cable: screen connected |