- Продукти
- AC2474
AS-Interface CompactLine module
AC2474
CompactLine M12 4DI
AS-Interface CompactLine module
AC2474
CompactLine M12 4DI
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 250 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|---|
Input circuit of digital inputs | PNP; (type 2 according to IEC 61131-2) |
Sensor supply of the inputs | AS-i |
Подача напруги [V] | 20...30; (DC) |
Max. total current rating of inputs [mA] | 200 |
Input current limitation [mA] | 15 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -25...80 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 67; (when flat cables are used E7400x / E7401x) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
MTTF [ANN] | 382 | ||||||
UL approval |
|
AS-i classification
AS-i version | 2.11; 3.0 | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | IR addressing possible | ||||||||||||||||||||
Розширений режим адресації | no | ||||||||||||||||||||
AS-i master profile | M2; M3; M4 | ||||||||||||||||||||
AS-i profile | S-0.0.E | ||||||||||||||||||||
AS-i I/O configuration [hex] | 0 | ||||||||||||||||||||
AS-i ID code [hex] | 0.E | ||||||||||||||||||||
AS-i certificate | 40501 | ||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 299 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Materials | PA; socket: brass nickel-plated; threaded inserts in the lower part: brass nickel-plated; O-ring: FKM; piercing contacts: CuSn6 nickel-plated and tin-plated |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | Приладдя |
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connector: M12; coding: A |