- Продукти
- AC2505
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 240 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Подача напруги [V] | 18...30; (via flat cable) |
Max. total current rating of inputs [mA] | 200 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i version | 2.1 | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | IR addressing possible | ||||||||||||||||||||
Розширений режим адресації | no | ||||||||||||||||||||
AS-i profile | S-0.0.E | ||||||||||||||||||||
AS-i I/O configuration [hex] | 0 | ||||||||||||||||||||
AS-i ID code [hex] | 0.E | ||||||||||||||||||||
AS-i certificate | 39101 | ||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 118.8 |
---|---|
Type of mounting | AS-i interface to FC lower parts |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
contact pins to module lower part, FK / PG: | |
Connector: M12; coding: A |