edgeGateway for connecting the production environment to the IIoT platform moneo
AE2100
IIoT edgeGateway IP20 1S
edgeGateway for connecting the production environment to the IIoT platform moneo
AE2100
IIoT edgeGateway IP20 1S
- Provision of data from the production environment for further processing in the moneo Cloud
- Access data flexibly and without IT involvement across locations
- Transmission intervals can be set individually for each data source
- Powerful aggregation function to minimise data volumes
- Preprocessing through logical calculations of values directly on the gateway
an additional QCM100 cloud subscription is required to use and operate the moneo Cloud
Product characteristics
Communication interface | Ethernet; USB |
---|
Application
Application | ideally suited for operation in the control cabinet or IT environment to collect data from industrial environments to improve operational efficiency, productivity and safety; to increase machine availability, ensure process quality or optimise energy consumption in industrial applications |
---|
Electrical data
Operating voltage [V] | 18...32 DC; (PELV) |
---|---|
Nominal voltage DC [V] | 24 |
Power consumption [W] | 14; (max. power for USB devices: 1,5 A / 5 V) |
Reverse polarity protection | yes |
Software / programming
Parameter setting options | moneo |
---|
Interfaces
Communication interface | Ethernet; USB |
---|---|
Number of Ethernet interfaces | 4 |
Number of USB interfaces | 2 |
Transmission standard | 10Base-T; 100Base-TX |
---|---|
Transmission rate | 10 MBit/s; 100 MBit/s |
Connector type | RJ45 |
Protocol | TCP/IP; TCP/IP JSON; UDP; HTTP |
Transmission rate | < 480 MBit/s | ||
---|---|---|---|
Connector type | type A | ||
Version | USB 2.0 | ||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -25...55 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Storage temperature [°C] | -25...85 | ||
Max. relative air humidity [%] | 90; (non condensing) | ||
Max. height above sea level [m] | 3000 | ||
Protection | IP 20 | ||
Pollution degree | 2 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.68 |
---|---|
Type of mounting | DIN rail mounting |
Materials | housing: diecast aluminium passivated; stainless steel |
Displays / operating elements
Display |
|
---|
Апаратне забезпечення
Processor | ARM 64 Bit Quad Core 1,2 GHz |
---|---|
RAM | 4 GByte RAM |
Mass storage | 20 GByte Flash |
Removable storage | Micro SD card; SD; SDHX; SDXC; USB interface |
Data memories
Real-time clock | yes; UTC, battery buffered |
---|
Remarks
Remarks |
|
|
---|---|---|
Notes | an additional QCM100 cloud subscription is required to use and operate the moneo Cloud | |
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
Connector: 4 x RJ45 |
Electrical connection - USB
Connector: 2 x type A |
Electrical connection - подача напруги
Connector: 1 x Cage clamp |