• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. AL1220

IO-Link master with EtherNet/IP interface

AL1220

IO-Link Master PL EIP 4P IP67

IO-Link master with EtherNet/IP interface

AL1220

IO-Link Master PL EIP 4P IP67

  • Надійне передавання даних про машину, робочих параметрів і діагностичних даних в контролер
  • Із вбудованим інтерфейсом Ethernet/IP
  • Для підключення до чотирьох IO-Link приладів
  • ce
  • ukca
  • ethn_ip
  • cul
  • iolink
Application
Application I/O modules for field applications
Daisy-chain function подача напруги; fieldbus interface
Electrical data
Operating voltage [V] 20...30 DC; (US ; to SELV/PELV)
Current consumption [mA] 300...3900; (US)
Protection class III
Sensor supply US
Max. current load total [A] 3.6
Inputs / outputs
Total number of inputs and outputs 8; (configurable)
Number of inputs and outputs Number of digital inputs: 8; Number of digital outputs: 4
Inputs
Number of digital inputs 8; (IO-Link Port Class A: 4 x 2)
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Outputs
Number of digital outputs 4; (IO-Link Port Class A: 4 x 1)
Max. current load per output [mA] 300
Short-circuit proof yes
Interfaces
Communication interface Ethernet; IO-Link
Ethernet - EtherNet/IP
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol EtherNet/IP
Factory settings
IP address: 192.168.1.250
subnet mask: 255.255.255.0
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
DHCP, BOOTP, static
DLR (Device Level Ring)
Supported network topologies: line
ring
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class A 4
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 66; IP 67
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 AA, BA, BD, HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64 2009-04
DIN EN 60068-2-6 2008-10
MTTF [ANN] 101
Mechanical data
Weight [g] 324.53
Materials housing: PA orange; socket: brass nickel-plated
Sealing material FKM
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - Ethernet
IN / OUT X21, X22 Connector: M12; coding: D; Sealing: FKM
Electrical connection - Process connection
IO-Link Port Class A X01...X04 Connector: M12; coding: A; Sealing: FKM
Electrical connection - подача напруги IN
X31 Connector: M12; coding: T
Electrical connection - подача напруги OUT
X32 Connector: M12; coding: T; Sealing: FKM