• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Подача напруги
  3. Запобіжники
  4. DF1220

Circuit protection module for an uninterrupted power supply

DF1220

Fuse/Standard/24VDC/2x1-10A

Circuit protection module for an uninterrupted power supply

DF1220

Fuse/Standard/24VDC/2x1-10A

  • ce
  • ukca
  • cul
  • ur
Application
Installation rail TH35; according to EN 60715
Electrical data
Operating voltage [V] to SELV/PELV
Nominal voltage DC [V] 24
Input voltage DC [V] 19.2...30
Protection class III
Reverse polarity protection yes
Mains buffering time (nominal voltage 24 V DC) [ms] 10
Closed-circuit current [mA] 12
Number of channels 2
Nominal current [A] 1...10
Nominal current (Fail Safe Element) [A] 10
Outputs
Load capacitance, total [mF] 20
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...70
Protection IP 20; (on the front)
Pollution degree 2
Tests / approvals
EMC
EN 61000-6-3 radiation of interference
EN 61000-6-2 immunity
Mechanical data
Weight [g] 73.5
Dimensions [mm] 80 x 12.5 x 98
Displays / operating elements
Display
status 2 x LED, red / green / orange
Operating elements
2 x pushbutton
Electrical connection
Connection push-in terminals:
Diagrams and graphs
output characteristics
time-current characteristics