- Продукти
- Подача напруги
- Запобіжники
- DF2520
Circuit protection module for an uninterrupted power supply
DF2520
Fuse/Combi/24VDC/2x1-10A
Circuit protection module for an uninterrupted power supply
DF2520
Fuse/Combi/24VDC/2x1-10A
Application
Installation | rail TH35; according to EN 60715 |
---|
Electrical data
Operating voltage [V] | to SELV/PELV |
---|---|
Nominal voltage DC [V] | 24 |
Input voltage DC [V] | 19.2...30 |
Protection class | III |
Reverse polarity protection | yes |
Mains buffering time (nominal voltage 24 V DC) [ms] | 10 |
Closed-circuit current [mA] | 12 |
Number of channels | 2 |
Nominal current [A] | 1...10 |
Nominal current (Fail Safe Element) [A] | 16 |
Outputs
Load capacitance, total [mF] | 20 |
---|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...70 |
Protection | IP 20; (on the front) |
Pollution degree | 2 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 81.7 |
---|---|
Dimensions [mm] | 80 x 12.5 x 98 |
Displays / operating elements
Display |
|
||
---|---|---|---|
Operating elements |
|
Electrical connection
Connection | push-in terminals: |
---|
Diagrams and graphs
output characteristics
|
|
---|