converter 0...10 V - IO-Link
DP3222
CONV 2x0-10V/IO-LINK/IP69K
converter 0...10 V - IO-Link
DP3222
CONV 2x0-10V/IO-LINK/IP69K
- компактна конструкція з високим ступенем захисту для використання у вологому середовищі
Product characteristics
Number of inputs and outputs | Number of analogue inputs: 2 |
---|---|
Communication interface | IO-Link |
Application
Application | конвертер з аналогових сигналів напруги в IO-Link; для підключення аналогових датчиків до IO-Link системи; для використання у вологому середовищі; використання в приміщенні |
---|
Electrical data
Operating voltage [V] | 18...30 DC; ((у вологому середовищі: 18...28 V) to SELV/PELV) |
---|---|
Nominal voltage DC [V] | 24 |
Current consumption [mA] | 300 |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 2 |
---|
Inputs
Max. total current rating of inputs [mA] | 200 |
---|---|
Number of analogue inputs | 2 |
Analogue input (voltage) [V] | 0...10 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor 0x4000: Identification and Diagnosis 0x8001: Switching Signal Channel 0x8006: Adjustable Switching Signal Channel | ||||
SIO mode | no | ||||
Required master port type | A/B | ||||
Process data analogue | 2 | ||||
Supported DeviceIDs |
|
Min. process cycle time [ms] | 4.3 |
---|
Min. process cycle time [ms] | 4.6 |
---|
Operating conditions
Ambient temperature [°C] | -25...70 | |||
---|---|---|---|---|
Note on ambient temperature |
|
|||
Storage temperature [°C] | -25...70 | |||
Max. relative air humidity [%] | 90; (linearly decreasing to 50 % (40 °C) non condensing) | |||
Max. height above sea level [m] | 4000 | |||
Protection | IP 67; IP 69K | |||
Pollution degree | 2 |
Tests / approvals
MTTF [ANN] | 504 |
---|
Mechanical data
Weight [g] | 78.6 |
---|---|
Weight (without accessories and packaging) [g] | 27 |
Dimensions [mm] | 63 x 30 x 24.5 |
Materials | housing: PA |
Material nut | stainless steel (316L/1.4404) |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404) |
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404); Sealing: FKM |