Product characteristics
Number of inputs and outputs |
Number of analogue outputs: 2 |
Communication interface |
IO-Link |
Application
Application |
аналогові виходи, керовані через IO-Link; для підключення актуаторів з аналоговим керуванням до IO-Link системи; для використання у вологому середовищі; використання в приміщенні |
Electrical data
Operating voltage [V] |
18...30 DC; ((у вологому середовищі: 18...28 V) to SELV/PELV) |
Nominal voltage DC [V] |
24 |
Current consumption [mA] |
300 |
Max. current load total [A] |
0.2 |
Inputs / outputs
Number of inputs and outputs |
Number of analogue outputs: 2 |
Outputs
Number of analogue outputs |
2 |
Analogue voltage output [V] |
0...10 |
Min. load resistance [Ω] |
3000 |
Precision analogue output [%] |
0,25 |
Interfaces
Communication interface |
IO-Link |
Transmission type |
COM2 (38,4 kBaud) |
IO-Link revision |
1.1 |
SDCI standard |
IEC 61131-9 |
Profiles |
Smart Sensor |
SIO mode |
no |
Required master port type |
A/B |
Process data analogue |
2 |
Min. process cycle time [ms] |
3.6 |
IO-Link process data (cyclical) |
function |
bit length |
device status |
4 |
voltage - output 1 |
16 |
voltage - output 2 |
16 |
|
IO-Link functions (acyclical) |
application specific tag |
Supported DeviceIDs |
Type of operation |
DeviceID |
default |
614 |
|
Operating conditions
Ambient temperature [°C] |
-25...70 |
Note on ambient temperature |
2000 m: -25...70 °C |
3000 m: -25...64 °C |
4000 m: -25...62 °C |
|
Storage temperature [°C] |
-25...70 |
Max. relative air humidity [%] |
90; (linearly decreasing to 50 % (40 °C) non condensing) |
Max. height above sea level [m] |
4000 |
Protection |
IP 67; IP 69K |
Pollution degree |
2 |
Chemical media |
DIN EN ISO 175, Ecolab test method 40-1 |
|
Folgende Medien wurden 28 Tage bei konstanter Raumtemperatur mit dem Stand- und Einlegetest geprüft |
P3-topax 66 |
|
P3-topax 990 |
|
Topactive 200 |
|
Topactive 500 |
|
Topactive OKTO |
|
Mechanical data
Weight [g] |
78.5 |
Weight (without accessories and packaging) [g] |
26.5 |
Dimensions [mm] |
63 x 30 x 24.5 |
Materials |
housing: PA |
Material nut |
stainless steel (316L/1.4404) |
Sealing material |
FKM |
Displays / operating elements
Display |
operation |
1 x LED, green |
analogue output |
2 x LED, yellow |
|
Remarks
Remarks |
For further information please see the operating instructions. |
|
Pack quantity |
1 pcs. |
Electrical connection - plug
|
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404) |
Electrical connection - socket
|
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404); Sealing: FKM |