• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Обробка зображення / Ідентифікація
  3. RFID
  4. Компактні RFID пристрої з інтерфейсом польової шини
  5. DTE905

compact RFID device

DTE905

DTRUHFA HLRWITUS04

compact RFID device

DTE905

DTRUHFA HLRWITUS04

  • fcc
  • cul
Application
Radio approval for USA; Canada; Mexico
Electrical data
Operating voltage [V] 19.2...28.8 DC
Current consumption [mA] 500
Power consumption [W] 8.6
Protection class III
Operating frequency [MHz] 902...928
RFID standard EPC Class1 GEN2/ISO 18000-63
Transmission power EIRP [mW] 200; (maximum: 250 mW)
Outputs
Max. current load per output [mA] 100; (max.)
Interfaces
Communication interface Ethernet
Ethernet - Internet of Things
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol MQTT JSON
Factory settings
IP address: 192.168.0.79
subnet mask: 255.255.255.0
gateway IP address: 192.168.0.100
Usage type parameter setting; data transmission
Operating conditions
Ambient temperature [°C] -20...55
Note on ambient temperature
with mounting plate and cooling element: -20...60 °C
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
Shock resistance
IEC 60028-2-27 40 g (6 ms) / bump
50 g (11 ms) / single shock
Vibration resistance
EN 60068-2-6 2 g (10...150 Hz)
UL approval
Ta -20…60 °C
Enclosure type Type 1
подача напруги Limited Voltage/Current
File number UL E205959
Mechanical data
Weight [g] 692.7
Dimensions [mm] 113 x 118.6 x 50
Materials housing: aluminium; PBT / PC; stainless steel
Displays / operating elements
Display
подача напруги 1 x LED, green
LED bar display 4 x LED, yellow signal strength ID tag
status 2 x LED, green/red fieldbus interface
status 2 x LED, green/yellow Ethernet
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
ETH1 / ETH2 Connector: 2 x M12; coding: D
Electrical connection - подача напруги
PWR Connector: 1 x M12; coding: A