- Продукти
- Обробка зображення / Ідентифікація
- RFID
- Компактні RFID пристрої з інтерфейсом польової шини
- DTE911
compact RFID device
DTE911
DTRUHFA HLRWPNUS04
compact RFID device
DTE911
DTRUHFA HLRWPNUS04
Application
Radio approval for | China |
---|
Electrical data
Operating voltage [V] | 19.2...28.8 DC |
---|---|
Current consumption [mA] | 500 |
Power consumption [W] | 8.6 |
Protection class | III |
Operating frequency [MHz] | 920,5...924,5 |
RFID standard | EPC Class1 GEN2/ISO 18000-63 |
Transmission power EIRP [mW] | 200; (maximum: 250 mW) |
Outputs
Max. current load per output [mA] | 100; (max.) |
---|
Interfaces
Communication interface | Ethernet |
---|
Protocol | PROFINET |
---|---|
Usage type | data transmission |
Protocol | TCP/IP | |||
---|---|---|---|---|
Factory settings |
|
|||
Usage type | parameter setting; data transmission |
Operating conditions
Ambient temperature [°C] | -20...55 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -25...80 | |
Protection | IP 67 |
Tests / approvals
Shock resistance |
|
||||
---|---|---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 691.2 |
---|---|
Dimensions [mm] | 113 x 118.6 x 50 |
Materials | housing: aluminium; PBT / PC; stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
ETH1 / ETH2 | Connector: 2 x M12; coding: D |
---|
Electrical connection - подача напруги
PWR | Connector: 1 x M12; coding: A |
---|