Electrical data
Operating voltage [V] |
19.2...28.8 DC |
Current consumption [mA] |
500 |
Power consumption [W] |
8.6 |
Protection class |
III |
Operating frequency [MHz] |
916,8...920,4 |
RFID standard |
EPC Class1 GEN2/ISO 18000-63 |
Transmission power EIRP [mW] |
200; (maximum: 250 mW) |
Outputs
Max. current load per output [mA] |
100; (max.) |
Interfaces
Communication interface |
Ethernet |
Ethernet - PROFINET
Protocol |
PROFINET |
Usage type |
data transmission |
Ethernet - TCP/IP
Protocol |
TCP/IP |
Factory settings |
IP address: 192.168.0.79 |
subnet mask: 255.255.255.0 |
gateway IP address: 192.168.0.100 |
|
Usage type |
parameter setting; data transmission |
Operating conditions
Ambient temperature [°C] |
-20...55 |
Note on ambient temperature |
with mounting plate and cooling element: -20...60 °C |
|
Storage temperature [°C] |
-25...80 |
Protection |
IP 67 |
Tests / approvals
Shock resistance |
IEC 60028-2-27 |
40 g (6 ms) / bump |
|
50 g (11 ms) / single shock |
|
Vibration resistance |
EN 60068-2-6 |
2 g (10...150 Hz) |
|
Mechanical data
Weight [g] |
691.7 |
Dimensions [mm] |
113 x 118.6 x 50 |
Materials |
housing: aluminium; PBT / PC; stainless steel |
Displays / operating elements
Display |
подача напруги |
1 x LED, green |
LED bar display |
4 x LED, yellow signal strength ID tag |
status |
2 x LED, green/red fieldbus interface |
status |
2 x LED, green/yellow Ethernet |
|
Electrical connection - Ethernet
ETH1 / ETH2 |
Connector: 2 x M12; coding: D |
Electrical connection - подача напруги
PWR |
Connector: 1 x M12; coding: A |