• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. IO-Link
  3. IO-Link - displays / signalling
  4. Сигнальне світло
  5. DV1310

3-segment signal light

DV1310

LED-Tower-3/Std/Bracket+Buz

3-segment signal light

DV1310

LED-Tower-3/Std/Bracket+Buz

  • ce
  • iolink
  • cruus
Application
Application signalling machine conditions
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV)
Nominal voltage DC [V] 24
Current consumption [mA] < 200
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Input current High [mA] 6
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
Supported DeviceIDs
Type of operation DeviceID
default 1466
Operating conditions
Ambient temperature [°C] -25...50
Storage temperature [°C] -40...75
Max. relative air humidity [%] 90
Air pressure [kPa] < 106
Max. height above sea level [m] 2000
Protection IP 54
Tests / approvals
UL approval
подача напруги Class 2
Mechanical data
Weight [g] 542.2
Type of mounting Mounting base
Dimensions [mm] Ø 70 / L = 280
Materials housing: ABS; lens: PC
Displays / operating elements
Display
status 1 x LED, green
LED segment 3 x 4 LED
Acoustic signal buzzer
Max. sound pressure [dB] 85
Аксесуари
Accessories (optional)
mounting base, E89060
wall bracket, E89061
Mounting adapter, E89063
bracket with lateral cable entry, E89064
mounting tube, E89065
mounting tube, E89066
mounting tube, E89067
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: M12; coding: A
Diagrams and graphs