Application
Special feature |
Free from silicone; Halogen-free; Gold-plated contacts |
Free from silicone |
yes |
Electrical data
Operating voltage [V] |
< 24 AC/DC |
Overvoltage protection |
yes; (VDR) |
Max. current load total [A] |
3 |
Operating conditions
Ambient temperature [°C] |
-25...80 |
Protection |
IP 67 |
Mechanical data
Weight [g] |
73.7 |
Materials |
PUR |
Moulded-body material |
PUR |
Material nut |
brass, nickel-plated |
Displays / operating elements
Display |
operation |
1 x LED, yellow |
|
Аксесуари
Items supplied |
screw |
panel for labelling |
|
Electrical connection - plug
|
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
Electrical connection
Connection |
Cable: 0.6 m, PUR, Halogen-free, black, Ø 5 mm; 3 x 0.5 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
|
Connector: 1 x valve type B DIN, angled; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: nickel-plated brass; Tightening torque: 0.7...0.9 Nm |