- Продукти
- Технологія підключення
- З'єднувальні кабелі із відкритим кінцем кабелю
- З’єднувальні кабелі з роз'ємом
- E12376
Connecting cable with socket
E12376
ADOGH080MSS0015H08
Connecting cable with socket
E12376
ADOGH080MSS0015H08
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Application
Special feature | Halogen-free |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 912.5 |
---|---|
Dimensions [mm] | 15 x 15 x 43 |
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 15 m, PUR, Halogen-free, black, Ø 6.2 mm; 8 x 0.25 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm |
---|